The INA210 is used for typical characteristics at TA = 25°C, VS = 5 V, VIN+ = 12 V, and VREF = VS / 2, unless otherwise noted.
Figure 5-1 Input Offset Voltage Production Distribution
Figure 5-3 Common-Mode Rejection Production Distribution
Figure 5-5 Gain Error Production Distribution
Figure 5-7 Gain vs Frequency
VS = 5 V | VCM = 1 V sine | VDIF = shorted |
| VREF = 2.5 V | |
Figure 5-9 Common-Mode Rejection Ratio vs Frequency
IB+, IB–, VREF = 0 V |
IB+, IB–, VREF = 2.5 V |
Figure 5-11 Input Bias Current vs Common-Mode Voltage With Supply Voltage = 5 V
Figure 5-13 Input Bias Current vs Temperature
VS = 2.5 V | VREF = 0 V | VIN–, VIN+ = 0 V |
Figure 5-15 Input-Referred Voltage Noise vs Frequency
Figure 5-17 Step Response (10-mVPP Input Step)
VS = 5 V | VCM = 12 V | VREF = 2.5 V |
Figure 5-19 Inverting Differential Input Overload
VS = 5 V | 1-kHz step with VDIFF = 0 V | VREF = 2.5 V |
Figure 5-21 Start-Up Response
Figure 5-2 Offset Voltage vs Temperature
Figure 5-4 Common-Mode Rejection Ratio vs Temperature
Figure 5-6 Gain Error vs Temperature
VS = 5 V + 250-mV sine disturbance |
VCM = 0 V | VREF = 2.5 V | VDIF = shorted |
Figure 5-8 Power-Supply Rejection Ratio vs Frequency
VS = 2.7 V | VS = 2.7 V | VS = 5 V to 26 V |
| VS = 2.7 V to 26 V | |
Figure 5-10 Output Voltage Swing vs Output Current
IB+, IB–, VREF = 0 V | IB+, IB–, VREF = 2.5 V | IB+, VREF = 2.5 V |
Figure 5-12 Input Bias Current vs Common-Mode Voltage With Supply Voltage = 0 V (Shutdown)
Figure 5-14 Quiescent Current vs Temperature
VS = 2.5 V | VCM = 0 V | VDIF = 0 V |
VREF = 0 V | | |
Figure 5-16 0.1-Hz to 10-Hz Voltage Noise (Referred-To-Input)
Figure 5-18 Common-Mode Voltage Transient Response
VS = 5 V | VCM = 12 V | VREF = 2.5 V |
Figure 5-20 Noninverting Differential Input Overload
VS = 5 V | 1-kHz step with VDIFF = 0 V | VREF = 2.5 V |
Figure 5-22 Brownout Recovery