SBOS035B december 1995 – may 2023 INA2128
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
INPUT | ||||||||
VOS | Offset voltage (RTI) | INA2128U | ±10 ±100 / G | ±50 ±500 / G | µV | |||
INA2128UA | ±25 ±100 / G | ±125 ±1000 / G | ||||||
Offset voltage drift (RTI) | TA = –40°C to +85°C | INA2128U | ±0.2 ±2 / G | ±0.5 ±20 / G | µV/°C | |||
INA2128UA | ±0.2 ±5 / G | ±1 ±20 / G | ||||||
PSRR | Power-supply rejection ratio (RTI) | VS = ±2.25 V to ±18 V | INA2128U | ±0.2 ±20 / G | ±1 ±100 / G | µV/V | ||
INA2128UA | ±0.2 ±20 / G | ±2 ±200 / G | ||||||
Long-term stability | ±0.2 ±3 / G | µV/mo | ||||||
Input impedance | Differential | 10 || 2 | GΩ || pF | |||||
Common-mode | 100 || 9 | |||||||
VCM | Common-mode voltage(1) | VO = 0 V | (V–) + 2 | (V+) – 2 | V | |||
Safe input voltage | RS = 0 Ω | ±40 | V | |||||
CMRR | Common-mode rejection ratio | ΔRS = 1 kΩ, VCM = ±13 V | G = 1 | INA2128U | 80 | 86 | dB | |
INA2128UA | 73 | 86 | ||||||
G = 10 | INA2128U | 100 | 106 | |||||
INA2128UA | 93 | 106 | ||||||
G = 100 | INA2128U | 120 | 125 | |||||
INA2128UA | 110 | 125 | ||||||
G = 1000 | INA2128U | 120 | 130 | |||||
INA2128UA | 110 | 130 | ||||||
INPUT BIAS CURRENT | ||||||||
IB | Input bias current | INA2128U | ±2 | ±5 | nA | |||
INA2128UA | ±2 | ±10 | ||||||
Input bias current drift | TA = –40°C to +85°C | ±30 | pA/℃ | |||||
IOS | Input offset current | INA2128U | ±1 | ±5 | nA | |||
INA2128UA | ±1 | ±10 | ||||||
Input offset current drift | TA = –40°C to +85°C | ±30 | pA/℃ | |||||
NOISE | ||||||||
eN | Voltage noise (RTI) | G = 1000, RS = 0 Ω | f = 10 Hz | 10 | nV/√Hz | |||
f = 100 Hz | 8 | |||||||
f = 1 kHz | 8 | |||||||
fB = 0.1 Hz to 10 Hz | 0.2 | µVPP | ||||||
Current noise | f = 10 Hz | 0.9 | pA/√Hz | |||||
f = 1 kHz | 0.3 | |||||||
fB = 0.1 Hz to 10 Hz | 30 | pAPP | ||||||
GAIN | ||||||||
Gain equation | 1 + (50 kΩ / RG) | V/V | ||||||
G | Gain | 1 | 10000 | V/V | ||||
GE | Gain error | G = 1 | INA2128U | ±0.01 | ±0.024 | % | ||
INA2128UA | ±0.01 | ±0.1 | ||||||
G = 10 | INA2128U | ±0.02 | ±0.4 | |||||
INA2128UA | ±0.02 | ±0.5 | ||||||
G = 100 | INA2128U | ±0.05 | ±0.5 | |||||
INA2128UA | ±0.05 | ±0.7 | ||||||
G = 1000 | INA2128U | ±0.5 | ±1 | |||||
INA2128UA | ±0.5 | ±2 | ||||||
Gain drift(2) | TA = –40°C to +85°C | ±1 | ±10 | ppm/°C | ||||
50-kΩ or 49.4-kΩ resistance(3) | ±25 | ±100 | ||||||
Gain nonlinearity | G = 1, VO = ±13.6 V | INA2128U | ±0.0001 | ±0.001 | % of FSR | |||
INA2128UA | ±0.0001 | ±0.002 | ||||||
G = 10 | INA2128U | ±0.0003 | ±0.002 | |||||
INA2128UA | ±0.0003 | ±0.004 | ||||||
G = 100 | INA2128U | ±0.0005 | ±0.002 | |||||
INA2128UA | ±0.0005 | ±0.004 | ||||||
G = 1000(4) | ±0.001 | |||||||
OUTPUT | ||||||||
Positive output voltage | (V+) – 1.4 | V | ||||||
Negative output voltage | (V–) + 1.4 | V | ||||||
CL | Load capacitance | Stable operation | 1000 | pF | ||||
ISC | Short-circuit current | Continuous to VS / 2 | +6/–15 | mA | ||||
FREQUENCY RESPONSE | ||||||||
BW | Bandwidth, –3 dB | G = 1 | 1.3 | MHz | ||||
G = 10 | 600 | kHz | ||||||
G = 100 | 200 | |||||||
G = 1000 | 20 | |||||||
SR | Slew rate | G = 10, VO = ±10 V | 1.2 | V/µs | ||||
tS | Settling time | To 0.01% | G = 1 | 9 | µs | |||
G = 10 | 9 | |||||||
G = 100 | 12 | |||||||
G = 1000 | 80 | |||||||
Overload recovery | 50% input overload | 4 | µs | |||||
POWER SUPPLY | ||||||||
IQ | Total quiescent current | VIN = 0 V | ±1.4 | ±1.5 | mA |