The INA217 device is a low-noise, low-distortion, monolithic instrumentation amplifier. Current-feedback circuitry allows the INA217 device to achieve wide bandwidth and excellent dynamic response over a wide range of gain. The INA217 device is ideal for low-level audio signals such as balanced low-impedance microphones. Many industrial, instrumentation, and medical applications also benefit from its low noise and wide bandwidth.
Unique distortion cancellation circuitry reduces distortion to extremely low levels, even in high gain. The INA217 device provides near-theoretical noise performance for 200-Ω source impedance. The INA217 device features differential input, low noise, and low distortion that provides superior performance in professional microphone amplifier applications.
The INA217device features wide supply voltage, excellent output voltage swing, and high output current drive, making it an optimal candidate for use in high-level audio stages.
The INA217 device is available in the same DIP-8 and SOL-16 wide body packages and pinouts as the SSM2017. For a smaller package, see the INA163 device in SO-14 narrow. The INA217 device is specified over the temperature range of –40°C to 85°C.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
INA217 | SOIC (16) | 10.30 mm × 7.50 mm |
PDIP (8) | 9.81 mm × 6.35 mm |
Changes from B Revision (February 2005) to C Revision
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
PDIP | |||
NC | 1 | — | No internal connection |
RG1 | 2 | I | Gain setting pin, for gains greater than one, connect an external resistor between pins 2 and 15 |
NC | 3 | — | No internal connection |
VIN– | 4 | I | Inverting input |
VIN+ | 5 | I | Non-inverting input |
NC | 6 | — | No internal connection |
V– | 7 | I | negative power supply |
NC | 8 | — | No internal connection |
NC | 9 | — | No internal connection |
REF | 10 | I | Reference input |
VOUT | 11 | O | Output |
NC | 12 | — | No internal connection |
V+ | 13 | I | Positive power supply |
NC | 14 | — | No internal connection |
RG2 | 15 | I | Gain setting pin, for gains greater than one, connect an external resistor between pins 2 and 15 |
NC | 16 | — | No internal connection |
SOIC | |||
RG1 | 1 | I | Gain setting pin, for gains greater than one, connect an external resistor between pins 1 and 8 |
VIN– | 2 | I | Inverting input |
VIN+ | 3 | I | Non-inverting input |
V– | 4 | I | negative power supply |
REF | 5 | I | Reference input |
VOUT | 6 | O | Output |
V+ | 7 | I | Positive power supply |
RG2 | 8 | I | Gain setting pin, for gains greater than one, connect an external resistor between pins 2 and 15 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
V+ to V– | Supply voltage | ±18 | V | ||
Signal input terminals | Voltage(2) | (V–) – 0.5 | (V+) + 0.5 | V | |
Current(2) | 10 | mA | |||
Output short circuit(3) | Continuous | ||||
Operating temperature | –55 | 125 | °C | ||
Junction temperature | 300 | °C | |||
Tstg | Storage temperature | –55 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±4000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
V+ to V– | Supply voltage | ±4.5 | ±15 | ±18 | V |
TA | Ambient Temperature | -40 | 25 | 85 | °C |
THERMAL METRIC(1) | INA217 | UNIT | ||
---|---|---|---|---|
DW (SOIC) | P (PDIP) | |||
16 PINS | 8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 64.3 | 46.2 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 24.9 | 34.5 | °C/W |
RθJB | Junction-to-board thermal resistance | 29.4 | 23.5 | °C/W |
ψJT | Junction-to-top characterization parameter | 3.3 | 11.7 | °C/W |
ψJB | Junction-to-board characterization parameter | 28.8 | 23.3 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | N/A | N/A | °C/W |
PARAMETER | TEST CONDITIONS | TA = 25°C | UNIT | |||
---|---|---|---|---|---|---|
MIN | TYP | MAX | ||||
GAIN EQUATION(1) | G = 1 + 10k/RG | |||||
Range | 1 to 10000 | V/V | ||||
Gain Error | G = 1 | ±0.1% | ±0.25% | |||
G = 10 | ±0.2% | ±0.7% | ||||
G = 100 | ±0.2% | |||||
G = 1000 | ±0.5% | |||||
GAIN TEMPERATURE DRIFT COEFFICIENT | ||||||
G = 1 | TA = –40°C to 85°C | ±3 | ±10 | ppm/°C | ||
G > 10 | TA = –40°C to 85°C | ±40 | ±100 | ppm/°C | ||
Nonlinearity | G = 1 | ±0.0003 | % of FS | |||
G = 100 | ±0.0006 | % of FS | ||||
INPUT STAGE NOISE | ||||||
Voltage Noise | fO = 1 kHz | RSOURCE = 0 Ω | 1.3 | nV/√Hz | ||
fO = 100 Hz | 1.5 | nV/√Hz | ||||
fO = 10 Hz | 3.5 | nV/√Hz | ||||
Current Noise, | fO = 1 kHz | 0.8 | pA/√Hz | |||
OUTPUT STAGE NOISE | ||||||
Voltage Noise, | fO = 1 kHz | 90 | nV/√Hz | |||
INPUT OFFSET VOLTAGE | ||||||
Input Offset Voltage | VCM = VOUT = 0 V | 50 + 2000/G | 250 + 5000/G | µV | ||
vs Temperature | TA = –40°C to 85°C | 1 + 20/G | µV/°C | |||
vs Power Supply | VS = ±4.5 V to ±18 V | 1 + 50/G | 3 + 200/G | µV/V | ||
INPUT VOLTAGE RANGE | ||||||
Common-Mode Voltage Range | VIN+ – VIN– = 0V | (V+) – 4 | (V+) – 3 | V | ||
VIN+ – VIN– = 0V | (V–) + 4 | (V–) + 3 | V | |||
Common-Mode Rejection | G = 1 | VCM = ±11 V, RSRC = 0 Ω | 70 | 80 | dB | |
G = 100 | 100 | 116 | dB | |||
INPUT BIAS CURRENT | ||||||
Initial Bias Current | 2 | 12 | µA | |||
vs Temperature | TA = –40°C to 85°C | 10 | nA/°C | |||
Initial Offset Current | 0.1 | 1 | µA | |||
vs Temperature | TA = –40°C to 85°C | 0.5 | nA/°C | |||
INPUT IMPEDANCE | ||||||
Differential | 60 || 2 | MΩ || pF | ||||
Common-Mode | 60 || 2 | MΩ || pF | ||||
DYNAMIC RESPONSE | ||||||
Bandwidth, Small Signal, –3d B | ||||||
G = 1 | 3.4 | MHz | ||||
G = 100 | 800 | kHz | ||||
Slew Rate | 15 | V/µs | ||||
THD+Noise, f = 1 kHz | G = 100 | 0.004% | ||||
Settling Time | 0.1% | G = 100, 10V Step | 2 | µs | ||
0.01% | G = 100, 10V Step | 3.5 | µs | |||
Overload Recovery | 50% Overdrive | 1 | µs | |||
OUTPUT | ||||||
Voltage | RL to GND | (V+) – 2 (V–) + 2 |
(V+) – 1.8 (V–) + 1.8 |
V V |
||
Load Capacitance Stability | 1000 | pF | ||||
Short Circuit Current | Continuous-to-Common | ±60 | mA | |||
POWER SUPPLY | ||||||
Rated Voltage | ±15 | V | ||||
Voltage Range | ±4.5 | ±18 | V | |||
Current, Quiescent | IO = 0 mA | ±10 | ±12 | mA | ||
TEMPERATURE RANGE | ||||||
Specification | –40 | 85 | °C | |||
Operating | –40 | 125 | °C |
G = 1 |
G = 1 |
G = 100 |
G = 100 |
The INA217 is a classical three-amp instrumentation amplifier designed for audio applications. Featuring low noise and low distortion the INA217 is ideally suited for amplifying low level audio signals. With a wide supply voltage, wide output voltage swing, and high output current drive the INA217 is also ideally suited for processing high level audio signals. Specified from –40°C to 85°C the INA217 is well suited for industrial applications.
Figure 13 shows the basic connections required for operation. Power supplies should be bypassed with 0.1-μF tantalum capacitors near the device pins. The output Reference (pin 5) should be a low-impedance connection. Resistance of a few Ωs in series with this connection will degrade the common-mode rejection of the INA217.
Gain is set with an external resistor, RG, as shown in Figure 13. The two internal 5-kΩ feedback resistors are laser-trimmed to 5-kΩ within approximately ±0.2%. Equation 1 shows the gain equation for the INA217.
The temperature coefficient of the internal 5-kΩ resistors is approximately ±25 ppm/°C. Accuracy and TCR of the external RG will also contribute to gain error and temperature drift. These effects can be inferred from the gain equation. Make a short, direct connection to the gain set resistor, RG. Avoid running output signals near these sensitive input nodes.
The INA217 provides very low noise with low-source impedance. Its 1.3-nV/√Hz voltage noise delivers near-theoretical noise performance with a source impedance of 200 Ω. The input stage design used to achieve this low noise results in relatively high input bias current and input bias current noise. As a result, the INA217 may not provide the best noise performance with a source impedance greater than 10 kΩ. For source impedance greater than 10 kΩ, other instrumentation amplifiers may provide improved noise performance.
Very low source impedance (less than 10 Ω) can cause the INA217 to oscillate. This depends on circuit layout, signal source, and input cable characteristics. An input network consisting of a small inductor and resistor, as shown in Figure 14, can greatly reduce any tendency to oscillate. This is especially useful if a variety of input sources are to be connected to the INA217. Although not shown in other figures, this network can be used as needed with all applications shown.
A variable voltage applied to pin 5, as shown in Figure 15, can be used to adjust the output offset voltage. A voltage applied to pin 5 is summed with the output signal. An operational amplifier connected as a buffer is used to provide a low impedance at pin 5 to assure good common-mode rejection.
The INA217 has a single functional mode of operation. The mode is operational when the power supply voltage exceeds ±4.5 V. The maximum power supply voltage is ±18 V. The INA217 is specified over the temperature range from –40°C to 85°C and is operational to 125°C.