The INA219 is a current shunt and power monitor with an I2C- or SMBUS-compatible interface. The device monitors both shunt voltage drop and bus supply voltage, with programmable conversion times and filtering. A programmable calibration value, combined with an internal multiplier, enables direct readouts of current in amperes. An additional multiplying register calculates power in watts. The I2C- or SMBUS-compatible interface features 16 programmable addresses.
The INA219 is available in two grades: A and B. The B grade version has higher accuracy and higher precision specifications.
The INA219 senses across shunts on buses that can vary from 0 to 26 V. The device uses a single 3- to 5.5-V supply, drawing a maximum of 1 mA of supply current. The INA219 operates from –40°C to 125°C.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
INA219 | SOIC (8) | 3.91 mm × 4.90 mm |
SOT-23 (8) | 1.63 mm × 2.90 mm |
Changes from F Revision (September 2011) to G Revision
Changes from E Revision (September 2010) to F Revision
Changes from D Revision (September 2010) to E Revision
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | SOT-23 | SOIC | ||
IN+ | 1 | 8 | Analog Input | Positive differential shunt voltage. Connect to positive side of shunt resistor. |
IN– | 2 | 7 | Analog Input | Negative differential shunt voltage. Connect to negative side of shunt resistor. Bus voltage is measured from this pin to ground. |
GND | 3 | 6 | Analog | Ground |
VS | 4 | 5 | Analog | Power supply, 3 to 5.5 V |
SCL | 5 | 4 | Digital Input | Serial bus clock line |
SDA | 6 | 3 | Digital I/O | Serial bus data line |
A0 | 7 | 2 | Digital Input | Address pin. Table 1 shows pin settings and corresponding addresses. |
A1 | 8 | 1 | Digital Input | Address pin. Table 1 shows pin settings and corresponding addresses. |