SLYS020C february 2019 – august 2021 INA191 , INA2191
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The INAx191 supports input common-mode voltages from –0.2 V to +40 V. Because of the internal topology, the common-mode range is not restricted by the power-supply voltage (VS). The ability to operate with common-mode voltages greater or less than VS allows the INAx191 to be used in high-side and low-side current-sensing applications, as shown in Figure 7-3.