SBOS743A July 2015 – May 2020 INA226-Q1
PRODUCTION DATA.
The Bus Voltage Register stores the most recent bus voltage reading, VBUS.
If averaging is enabled, this register displays the averaged value.
Full-scale range = 40.96 V (decimal = 7FFF); LSB = 1.25 mV.
BIT # | D15 | D14 | D13 | D12 | D11 | D10 | D9 | D8 | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BIT
NAME |
— | BD14 | BD13 | BD12 | BD11 | BD10 | BD9 | BD8 | BD7 | BD6 | BD5 | BD4 | BD3 | BD2 | BD1 | BD0 |
POR VALUE | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |