SLYS021A January 2021 – May 2022 INA228
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| INPUT | ||||||
| VCM | Common-mode input range | TA = –40°C to +125°C | –0.3 | 85 | V | |
| VVBUS | Bus voltage input range | 0 | 85 | V | ||
| CMRR | Common-mode rejection | –0.3 V < VCM < 85 V, TA = –40°C to +125°C | 154 | 170 | dB | |
| VDIFF | Shunt voltage input range | TA = –40°C to +125°C, ADCRANGE = 0 | –163.84 | 163.84 | mV | |
| TA = –40°C to +125°C, ADCRANGE = 1 | –40.96 | 40.96 | mV | |||
| Vos | Shunt offset voltage | VCM = 48 V, TCT > 280 µs | ±0.3 | ±1 | µV | |
| VCM = 0 V, TCT > 280 µs | ±0.3 | ±1 | µV | |||
| dVos/dT | Shunt offset voltage drift | TA = –40°C to +125°C | ±2 | ±10 | nV/°C | |
| PSRR | Shunt offset voltage vs power supply | VS = 2.7 V to 5.5 V, TA = –40°C to +125°C | ±0.05 | ±0.5 | µV/V | |
| Vos_bus | VBUS offset voltage | VBUS = 20 mV | ±1 | ±2.5 | mV | |
| dVos/dT | VBUS offset voltage drift | TA = –40°C to +125°C | ±4 | ±20 | µV/°C | |
| PSRR | VBUS offset voltage vs power supply | VS = 2.7 V to 5.5 V | ±0.25 | mV/V | ||
| IB | Input bias current | Either input, IN+ or IN–, VCM = 85 V | 0.1 | 2.5 | nA | |
| ZVBUS | VBUS pin input impedance | Active mode | 0.8 | 1 | 1.2 | MΩ |
| IVBUS | VBUS pin leakage current | Shutdown mode, VBUS = 85 V | 10 | nA | ||
| RDIFF | Input differential impedance | Active mode, VIN+ – VIN– < 164 mV | 92 | kΩ | ||
| DC ACCURACY | ||||||
| GSERR | Shunt voltage gain error | VCM = 24 V | ±0.01 | ±0.05 | % | |
| GS_DRFT | Shunt voltage gain error drift | ±20 | ppm/°C | |||
| GBERR | VBUS voltage gain error | ±0.01 | ±0.05 | % | ||
| GB_DRFT | VBUS voltage gain error drift | ±20 | ppm/°C | |||
| PTME | Power total measurement error (TME) | TA = –40°C to +125°C, at full scale | ±0.5 | % | ||
| ETME | Energy and charge TME | at full scale power | ±1 | % | ||
| ADC resolution | 20 | Bits | ||||
| 1 LSB step size | Shunt voltage, ADCRANGE = 0 | 312.5 | nV | |||
| Shunt voltage, ADCRANGE = 1 | 78.125 | nV | ||||
| Bus voltage | 195.3125 | µV | ||||
| Temperature | 7.8125 | m°C | ||||
| TCT | ADC conversion-time(1) | Conversion time field = 0h | 50 | µs | ||
| Conversion time field = 1h | 84 | |||||
| Conversion time field = 2h | 150 | |||||
| Conversion time field = 3h | 280 | |||||
| Conversion time field = 4h | 540 | |||||
| Conversion time field = 5h | 1052 | |||||
| Conversion time field = 6h | 2074 | |||||
| Conversion time field = 7h | 4120 | |||||
| INL | Integral Non-Linearity | ±2 | m% | |||
| DNL | Differential Non-Linearity | 0.2 | LSB | |||
| CLOCK SOURCE | ||||||
| FOSC | Internal oscillator frequency | 1 | MHz | |||
| FOSC_TOL | Internal oscillator frequency tolerance | TA = 25°C | ±0.5 | % | ||
| TA = –40°C to +125°C | ±1 | % | ||||
| TEMPERATURE SENSOR | ||||||
| Measurement range | –40 | +125 | °C | |||
| Temperature accuracy | TA = 25°C | ±0.15 | ±1 | °C | ||
| TA = –40°C to +125°C | ±0.2 | ±2 | °C | |||
| POWER SUPPLY | ||||||
| VS | Supply voltage | 2.7 | 5.5 | V | ||
| IQ | Quiescent current | VSENSE = 0 V | 640 | 750 | µA | |
| VSENSE = 0 V, TA = –40°C to +125°C | 1.1 | mA | ||||
| IQSD | Quiescent current, shutdown | Shutdown mode | 2.8 | 5 | µA | |
| TPOR | Device start-up time | Power-up (NPOR) | 300 | µs | ||
| From shutdown mode | 60 | |||||
| DIGITAL INPUT / OUTPUT | ||||||
| VIH | Logic input level, high | SDA, SCL | 1.2 | 5.5 | V | |
| VIL | Logic input level, low | GND | 0.4 | V | ||
| VOL | Logic output level, low | IOL = 3 mA | GND | 0.4 | V | |
| IIO_LEAK | Digital leakage input current | 0 ≤ VIN ≤ VS | –1 | 1 | µA | |