SBOS601A February 2012 – December 2021 INA230
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
AVG2 (D11) |
AVG1 (D10) |
AVG0 (D9) |
NUMBER OF AVERAGES |
---|---|---|---|
0 | 0 | 0 | 1 |
0 | 0 | 1 | 4 |
0 | 1 | 0 | 16 |
0 | 1 | 1 | 64 |
1 | 0 | 0 | 128 |
1 | 0 | 1 | 256 |
1 | 1 | 0 | 512 |
1 | 1 | 1 | 1024 |
VBUS CT: | Bus Voltage Conversion Time |
Bits 6–8 | Sets the conversion time for the bus voltage measurement. Table 8-6 shows the VBUS CT bit options and related conversion times for each bit. |