SBOS601A February 2012 – December 2021 INA230
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Figure 9-2 shows the Alert pin response to a shunt voltage over-limit of 80 mV for a conversion time (tCT) of 1.1 ms and averaging set to 1. Figure 9-3 shows the response for the same limit but with the conversion time reduced to 140 µs.
BIT # | D15 | D14 | D13 | D12 | D11 | D10 | D9 | D8 | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BIT NAME | RST | — | — | — | AVG2 | AVG1 | AVG0 | VBUSCT2 | VBUSCT1 | VBUSCT0 | VSHCT2 | VSHCT1 | VSHCT0 | MODE3 | MODE2 | MODE1 |
VALUE | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | 0 | 0 | 1 | 0 | 1 |
BIT # | D15 | D14 | D13 | D12 | D11 | D10 | D9 | D8 | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BIT NAME | RST | — | — | — | AVG2 | AVG1 | AVG0 | VBUSCT2 | VBUSCT1 | VBUSCT0 | VSHCT2 | VSHCT1 | VSHCT0 | MODE3 | MODE2 | MODE1 |
VALUE | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | 0 | 1 |
BIT # | D15 | D14 | D13 | D12 | D11 | D10 | D9 | D8 | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BIT NAME | SOL | SUL | BOL | BUL | POL | CNVR | — | — | — | — | — | AFF | CVRF | OVF | APOL | LEN |
VALUE | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
BIT # | D15 | D14 | D13 | D12 | D11 | D10 | D9 | D8 | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BIT NAME | AUL15 | AUL14 | AUL13 | AUL12 | AUL11 | AUL10 | AUL9 | AUL8 | AUL7 | AUL6 | AUL5 | AUL4 | AUL3 | AUL2 | AUL1 | AUL0 |
VALUE | 0 | 1 | 1 | 1 | 1 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |