SBOS601A February 2012 – December 2021 INA230
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
VBUS CT2 (D8) |
VBUS CT1 (D7) |
VBUS CT0 (D6) |
CONVERSION TIME |
---|---|---|---|
0 | 0 | 0 | 140 µs |
0 | 0 | 1 | 204 µs |
0 | 1 | 0 | 332 µs |
0 | 1 | 1 | 588 µs |
1 | 0 | 0 | 1.1 ms |
1 | 0 | 1 | 2.116 ms |
1 | 1 | 0 | 4.156 ms |
1 | 1 | 1 | 8.244 ms |
VSH CT: | Shunt Voltage Conversion Time |
Bits 3–5 | Sets the conversion time for the shunt voltage measurement. Table 8-7 shows the VSH CT bit options and related conversion times for each bit. |