SBOS644D February 2013 – July 2022 INA231
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SHUNT INPUT | ||||||
Shunt voltage input | –81.92 | 81.9175 | mV | |||
CMR | Common-mode rejection | VIN+ = 0 V to 28 V | 100 | 120 | dB | |
VOS | Shunt offset voltage, RTI(1) | ±10 | ±50 | μV | ||
TA = –40°C to +125°C | 0.1 | 0.5 | μV/°C | |||
PSRR | vs power supply | VS = 2.7 V to 5.5 V | 10 | μV/V | ||
BUS INPUT | ||||||
Bus voltage input range(2) | 0 | 28 | V | |||
VOS | Bus offset voltage, RTI(1) | ±5 | ±30 | mV | ||
TA = –40°C to +125°C | 10 | 40 | μV/°C | |||
PSRR | vs power supply | 2 | mV/V | |||
BUS pin input impedance | 830 | kΩ | ||||
INPUT | ||||||
IIN+, IIN- | Input bias current | 10 | μA | |||
Input leakage(3) | (VIN+) + (VIN–), Power-Down mode | 0.1 | 0.5 | μA | ||
DC ACCURACY | ||||||
ADC native resolution | 16 | Bits | ||||
1 LSB step size | Shunt voltage | 2.5 | μV | |||
Bus voltage | 1.25 | mV | ||||
Shunt voltage gain error | 0.2% | 0.5% | ||||
TA = –40°C to +125°C | 10 | 50 | ppm/°C | |||
Bus voltage gain error | 0.2% | 0.5% | ||||
TA = –40°C to +125°C | 10 | 50 | ppm/°C | |||
Differential nonlinearity | ±0.1 | LSB | ||||
ADC conversion time | CT bit = 000 | 140 | 154 | μs | ||
CT bit = 001 | 204 | 224 | μs | |||
CT bit = 010 | 332 | 365 | μs | |||
CT bit = 011 | 588 | 646 | μs | |||
CT bit = 100 | 1.1 | 1.21 | ms | |||
CT bit = 101 | 2.116 | 2.328 | ms | |||
CT bit = 110 | 4.156 | 4.572 | ms | |||
CT bit = 111 | 8.244 | 9.068 | ms | |||
SMBus | ||||||
SMBus timeout(4) | 28 | 35 | ms | |||
DIGITAL INPUT/OUTPUT | ||||||
Input capacitance | 3 | pF | ||||
Leakage input current | 0 ≤ VIN ≤ VS | 0.5 | 2 | μA | ||
VIH | High-level input voltage | 1.4 | 6 | V | ||
VIL | Low-level input voltage | –0.5 | 0.4 | V | ||
VOL | Low-level output voltage (SDA, ALERT) | IOL = 3 mA | 0 | 0.4 | V | |
Hysteresis | 500 | mV | ||||
POWER SUPPLY | ||||||
Quiescent current | 330 | 420 | μA | |||
Power-Down mode | 3 | 7 | μA | |||
Power-on reset threshold | 2 | V |