SBOS644D February 2013 – July 2022 INA231
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage, VS | 6 | V | ||
Analog inputs, IN+, IN– | Differential (VIN+) – (VIN–)(2) | –30 | 30 | V |
Common-mode | –0.3 | 30 | V | |
SDA | GND – 0.3 | 6 | V | |
SCL | GND – 0.3 | 6 | V | |
Input current into any pin | 5 | mA | ||
Open-drain digital output current | 10 | mA | ||
Operating ambient temperature, TA | –40 | 125 | °C | |
Junction temperature, TJ | 150 | °C | ||
Storage temperature, Tstg | –65 | 150 | °C |