SBOSAA2 December 2022 INA232
PRODUCTION DATA
Table 8-4 below shows the register values assuming the design requirements shown in Table 8-3. User programmed values for the Configuration, Calibration, Mask/Enable and Alert limit registers are shown, as well as, the returned values for shunt voltage, current, bus voltage and power. Parametric values are calculated by multiplying the returned value by the LSB value.
Register | Contents | LSB Value | Calculated Value |
---|---|---|---|
Configuration (0h) | 16679d (4127h) | — | — |
Calibration (5h) | 1280d (500h) | — | — |
Mask/Enable (6h) | 32768 (8000h) | — | — |
Alert Limit (7h) | 28800d (7080h) | 2.5 μV/LSB | 28800 × 2.5 μV = 0.072 V |
Shunt Voltage (1h) | 19200d (4B00h) | 2.5 µV/LSB | 19200 × 2.5 μV = 0.048 V |
Bus Voltage (2h) | 7500d (1D4Ch) | 1.6 mV/LSB | 7500 × 1.6 mV = 12 V |
Current (4h) | 12000d (2EE0h) | 500 µA/LSB | 12000 × 500 µA = 6 A |
Power (3h) | 4500d (1194h) | Current LSB x 32 = 16 mW/LSB | 4500 × 16 mW = 72 W |
Shunt Voltage and Current return values in two's complement format. In two's complement format a negative value in binary is represented by having a 1 in the most significant bit of the returned value. These values can be converted to decimal by first inverting all the bits and adding 1 to obtain the unsigned binary value. This value should then be converted to decimal with the negative sign applied.