INPUT |
|
Shunt voltage input range |
|
–81.92 |
|
81.9175 |
mV |
|
Bus voltage input range(1) |
|
0 |
|
36 |
V |
CMRR |
Common-mode rejection ratio |
0 V ≤ VIN+ ≤ 36 V |
126 |
140 |
|
dB |
VOS |
Offset voltage, RTI(2) |
Shunt voltage |
|
±2.5 |
±10 |
µV |
Bus voltage |
|
±1.25 |
±7.5 |
mV |
|
VOS (RTI(2)) vs temperature |
Shunt voltage, –40°C ≤ TA ≤ +125°C |
|
0.02 |
0.1 |
µV/°C |
Bus voltage, –40°C ≤ TA ≤ +125°C |
|
10 |
40 |
PSRR |
Power-supply rejection ratio (RTI(2)) |
Shunt voltage, 2.7 V ≤ VS ≤ 5.5 V |
|
1 |
|
µV/V |
Bus voltage |
|
0.5 |
|
mV/V |
IB |
Input bias current (IIN+, IIN– pins) |
|
|
8 |
|
μA |
|
VBUS input impedance |
|
|
830 |
|
kΩ |
|
Input leakage(3) |
(IN+) + (IN–), power-down mode |
|
0.1 |
0.5 |
µA |
DC ACCURACY |
|
ADC native resolution |
|
|
16 |
|
Bits |
|
1-LSB step size |
Shunt voltage |
|
2.5 |
|
μV |
Bus voltage |
|
1.25 |
|
mV |
|
Shunt voltage gain error |
|
|
0.02% |
0.1% |
|
|
Shunt voltage gain error vs temperature |
–40°C ≤ TA ≤ +125°C |
|
5 |
25 |
ppm/°C |
|
Bus voltage gain error |
|
|
0.02% |
0.1% |
|
|
Bus voltage gain error vs temperature |
–40°C ≤ TA ≤ +125°C |
|
10 |
50 |
ppm/°C |
|
Power gain error |
VBUS = 12 V, VIN+ – VIN– = –80 mV to 80 mV |
|
0.05% |
0.2% |
|
|
Power gain error vs temperature |
–40°C ≤ TA ≤ +125°C |
|
10 |
50 |
ppm/°C |
DNL |
Differential nonlinearity |
|
|
±0.1 |
|
LSB |
tCT |
ADC conversion time |
CT bit = 000 |
|
140 |
154 |
µs |
CT bit = 001 |
|
204 |
224 |
CT bit = 010 |
|
332 |
365 |
CT bit = 011 |
|
588 |
646 |
CT bit = 100 |
|
1.1 |
1.21 |
ms |
CT bit = 101 |
|
2.116 |
2.328 |
CT bit = 110 |
|
4.156 |
4.572 |
CT bit = 111 |
|
8.244 |
9.068 |
SMBus |
|
SMBus timeout(4) |
|
|
28 |
35 |
ms |
DIGITAL INPUT/OUTPUT |
|
Input capacitance |
|
|
3 |
|
pF |
|
Leakage input current |
0 V ≤ VSCL ≤ VVS, 0 V ≤ VSDA ≤ VVS, 0 V ≤ VAlert ≤ VVS, 0 V ≤ VA0 ≤ VVS, 0 V ≤ VA1 ≤ VVS |
|
0.5 |
2 |
µA |
VIH |
High-level input voltage |
SDA pin |
1.4 |
|
6 |
V |
VIL |
Low-level input voltage |
SDA pin |
–0.3 |
|
0.4 |
V |
VOL |
Low-level output voltage |
IOL = 3 mA, SDA and ALERT pins |
0 |
|
0.4 |
V |
|
Hysteresis |
|
|
500 |
|
mV |
POWER SUPPLY |
|
Operating supply range |
|
2.7 |
|
5.5 |
V |
IQ |
Quiescent current |
|
|
310 |
400 |
µA |
|
Quiescent current, power-down (shutdown) mode |
|
|
2 |
5 |
µA |
VPOR |
Power-on-reset (POR) threshold voltage |
|
|
2 |
|
V |