SBOS844C May 2021 – March 2023 INA234
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
A general call ADC conversion start command to multiple INA234 devices is implemented by addressing the general call address 0000 000, with the last R/W bit set to 1. No other data bytes are required. Be aware that other devices in the bus that use general call start commands on the bus will also trigger a start of conversion.