SBOSA81D may 2021 – august 2023 INA236
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
A general call reset to multiple devices is implemented by addressing the general call address 0000 000, with the last R/W bit set to 0. This is then followed by the following data byte 0000 0110 (06h).
On receiving this 2-byte sequence, all devices designed to respond to the general call address will reset. All INA236 devices on the bus will do a soft reset operation and return to the default power-up conditions