SBOSA81D may   2021  – august 2023 INA236

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Revision History
  6. Pin Configuration and Functions
  7. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Timing Requirements (I2C)
    7. 6.7 Timing Diagram
    8. 6.8 Typical Characteristics
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Integrated Analog-to-Digital Convertor (ADC)
      2. 7.3.2 Power Calculation
      3. 7.3.3 Low Bias Current
      4. 7.3.4 Low Voltage Supply and Wide Common-Mode Voltage Range
      5. 7.3.5 ALERT Pin
    4. 7.4 Device Functional Modes
      1. 7.4.1 Continuous Verses Triggered Operation
      2. 7.4.2 Device Shutdown
      3. 7.4.3 Power-On Reset
      4. 7.4.4 Averaging and Conversion Time Considerations
    5. 7.5 Programming
      1. 7.5.1 I2C Serial Interface
      2. 7.5.2 Writing to and Reading Through the I2C Serial Interface
      3. 7.5.3 High-Speed I2C Mode
      4. 7.5.4 General Call Reset
      5. 7.5.5 General Call Start Byte
      6. 7.5.6 SMBus Alert Response
    6. 7.6 Register Maps
      1. 7.6.1 Device Registers
  9. Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Device Measurement Range and Resolution
      2. 8.1.2 Current and Power Calculations
      3. 8.1.3 ADC Output Data Rate and Noise Performance
      4. 8.1.4 Filtering and Input Considerations
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Select the Shunt Resistor
        2. 8.2.2.2 Configure the Device
        3. 8.2.2.3 Program the Shunt Calibration Register
        4. 8.2.2.4 Set Desired Fault Thresholds
        5. 8.2.2.5 Calculate Returned Values
      3. 8.2.3 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Device Support
      1. 9.1.1 Development Support
    2. 9.2 Documentation Support
      1. 9.2.1 Related Documentation
    3. 9.3 Receiving Notification of Documentation Updates
    4. 9.4 Support Resources
    5. 9.5 Trademarks
    6. 9.6 Electrostatic Discharge Caution
    7. 9.7 Glossary
  11. 10Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • DDF|8
  • YBJ|8
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The INA236 device is a 16-bit digital current monitor with an I2C/SMBus-compatible interface that is compliant with a wide range of digital bus voltages such as 1.2 V, 1.8 V, 3.3 V, and 5.0 V. The device monitors the voltage across an external sense resistor and reports values for current, bus voltage, and power.

The INA236 features programmable ADC conversion times and averaging. The device also has a programmable calibration value with an internal multiplier that enables direct readouts of current in amperes and power in watts. The device monitors the bus voltage present on the IN– pin and can alert on overcurent and undercurrent conditions as well as overvoltage and undervoltage conditions. High input impedance while in current measurement mode allows use of larger current sense resistors needed to measure small value system currents.

The INA236 senses current on common-mode bus voltages that can vary from –0.3 V to 48 V, independent of the supply voltage. The device operates from a single 1.7-V to 5.5-V supply, drawing a typical supply current of 300 µA in normal operation. The device can be placed in a low-power standby mode where the typical operating current is 2.2 µA.

Package Information(1)
PART NUMBER(2) PACKAGE BODY SIZE (NOM)
INA236 DSBGA (8) 0.745 mm × 1.508 mm
SOT-23 (8) 1.60 mm × 2.90 mm
For all available packages, see the package option addendum at the end of the data sheet.
The INA236 is available in A and B device address options. See Table 7-1 for address differences between the A and B devices.
GUID-20210417-CA0I-SJS8-WDC9-JKDVNZV7BHDK-low.gif High-Side or Low-Side Sensing Application