SBOSA81D may 2021 – august 2023 INA236
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
INPUT | ||||||
CMRR | Common-mode rejection | VCM = –0.3 V to 48 V, TA = –40°C to 125°C | 136 | 150 | dB | |
Shunt voltage input range | ADCRANGE = 0 | –81.9175 | 81.92 | mV | ||
ADCRANGE = 1 | –20.4794 | 20.48 | mV | |||
Vos | Shunt offset voltage | VCM = 12 V | ±1 | ±5 | µV | |
dVos/dT | Shunt offset voltage drift | TA = –40°C to +125°C | ±5 | ±25 | nV/°C | |
Vos_b | IN- bus offset Voltage | ±1 | ±7.5 | mV | ||
dVos_b/dT | IN- bus offset voltage drift | TA = –40°C to +125°C | ±10 | ±30 | µV/°C | |
PSRRSHUNT | Power supply
rejection ratio (Current measurements) |
VS = 1.7 V to 5.5 V, TA = –40°C to 125°C | ±0.5 | ±2.5 | µV/V | |
PSRRBUS | Power supply
rejection ratio (Voltage measurements) |
VS = 1.7 V to 5.5 V, TA = –40°C to 125°C, VIN- = 50 mV | ±0.5 | ±2.5 | mV/V | |
ZIN- | IN- input impedance | Bus Voltage Measurement Mode | 1.05 | MΩ | ||
IB_SHDWN | Input Leakage | IN+, IN-, Shutdown Mode | 0.1 | 5 | nA | |
IB | Input bias current | IN+, IN-, Current Measurment Mode | 0.1 | 10 | nA | |
DC ACCURACY | ||||||
RDIFF | Differential Input Impedance (IN+ to IN-) |
Shunt or Current Measurment Modes, VIN+ - VIN- < 82 mV | 140 | kΩ | ||
ADC Resolution | TA = –40°C to 125°C | 16 | Bits | |||
1 LSB step size | Shunt Voltage, ADCRANGE = 0 | 2.5 | µV | |||
Shunt Voltage, ADCRANGE = 1 | 625 | nV | ||||
Bus Voltage | 1.6 | mV | ||||
ADC Conversion-time (TA = –40°C to 125°C) |
CT bit = 000 | 133 | 140 | 147 | µs | |
CT bit = 001 | 194 | 204 | 214 | µs | ||
CT bit = 010 | 315 | 332 | 349 | µs | ||
CT bit = 011 | 559 | 588 | 617 | µs | ||
CT bit = 100 | 1.045 | 1.100 | 1.155 | ms | ||
CT bit = 101 | 2.01 | 2.116 | 2.222 | ms | ||
CT bit = 110 | 3.948 | 4.156 | 4.364 | ms | ||
CT bit = 111 | 7.832 | 8.244 | 8.656 | ms | ||
GSERR | Shunt voltage gain error | ±0.015 | ±0.1 | % | ||
GS_DRFT | Shunt voltage gain error drift | TA = –40°C to +125°C | 30 | ppm/°C | ||
GBERR | VIN- voltage gain error | ±0.015 | ±0.1 | % | ||
GB_DRFT | VIN- voltage gain error drift | TA = –40°C to +125°C | 30 | ppm/°C | ||
INL | Integral Non-Linearity | ADCRANGE = 0, Linear best fit, TA = –40°C to +125°C |
±1.5 | ±6 | m% | |
DNL | Differential Non-Linearity | ±0.1 | LSB | |||
POWER SUPPLY | ||||||
IQ | Quiescent current | VSENSE = 0 mV | 300 | 380 | µA | |
IQ vs temperature, TA = –40°C to +125°C | 500 | µA | ||||
Shutdown | 2.2 | 3 | µA | |||
VPOR | Power-on reset threshold | VS falling | 0.95 | V | ||
SMBUS | ||||||
SMBUS timeout | 28 | 35 | ms | |||
DIGITAL INPUT / OUTPUT | ||||||
Input capacitance | 3 | pF | ||||
VIH | Logic input level, high | VS = 1.7 V to 5.5 V, TA = –40°C to +125°C | 0.9 | 5.5 | V | |
VIL | Logic input level, low | VS = 1.7 V to 5.5 V, TA = –40°C to +125°C | 0 | 0.4 | V | |
VHYS | Hysteresis | 130 | mV | |||
VOL | Logic output level, low | IOL = 3 mA, VS = 1.7 V to 5.5 V, TA = –40°C to +125°C | 0 | 0.3 | V | |
Digital leakage input current | 0 ≤ VINPUT ≤ VS | –1 | 1 | µA |