SBOSA20A February 2021 – May 2022 INA237
PRODUCTION DATA
Parametric values are calculated by multiplying the returned value by the LSB value. Table 8-4 below shows the returned values for this application example assuming the design requirements shown in Table 8-3.
PARAMETER | Returned Value | LSB Value | Calculated Value |
---|---|---|---|
Shunt voltage (V) | 19440d | 5 µV/LSB | 0.0972 V |
Current (A) | 19660d | 10 A/215 = 305.176 µA/LSB | 5.9997 A |
Bus voltage (V) | 15360d | 3.125 mV/LSB | 48 V |
Power (W) | 4718604d | Current LSB x 0.2 = 61.035156 µW/LSB | 288 W |
Temperature (°C) | 200d | 125 m°C/LSB | 25°C |
Shunt Voltage, Current, Bus Voltage (positive only), and Temperature return values in two's complement format. In two's complement format a negative value in binary is represented by having a 1 in the most significant bit of the returned value. These values can be converted to decimal by first inverting all the bits and adding 1 to obtain the unsigned binary value. This value should then be converted to decimal with the negative sign applied. For example, assume a shunt voltage reading returns 1011 0100 0001 0000. This is a negative value due to the MSB having a value of one. Inverting the bits and adding one results in 0100 1011 1111 0000 (19440d) which from the shunt voltage example in Table 8-4 correlates to a voltage of 97.2 mV. Since the returned value was negative the measured shunt voltage value is -97.2 mV.