SLYS026A June 2020 – June 2021 INA238-Q1
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | A1 | Digital input | I2C address pin. Connect to GND, SCL, SDA, or VS. |
2 | A0 | Digital input | I2C address pin. Connect to GND, SCL, SDA, or VS. |
3 | ALERT | Digital output | Open-drain alert output, default state is active low. |
4 | SDA | Digital input/output | Open-drain bidirectional I2C data. |
5 | SCL | Digital input | I2C clock input. |
6 | VS | Power supply | Power supply, 2.7 V to 5.5 V. |
7 | GND | Ground | Ground. |
8 | VBUS | Analog input | Bus voltage input. |
9 | IN– | Analog input | Negative input to the device. For high-side applications, connect to load side of sense resistor. For low-side applications, connect to ground side of sense resistor. |
10 | IN+ | Analog input | Positive input to the device. For high-side applications, connect to power supply side of sense resistor. For low-side applications, connect to load side of sense resistor. |