SLYS028A May 2020 – June 2021 INA239-Q1
PRODUCTION DATA
The INA239-Q1 measures the voltage developed across a current-sensing resistor (RSHUNT) when current passes through it. The device also measures the bus supply voltage and calculates power when calibrated. It also comes with alert capability, where the alert pin can be programmed to respond to a user-defined event or a conversion ready notification.
The design requirements for the circuit shown in Figure 8-2 are listed in Table 8-3.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Power-supply voltage (VS) | 5 V |
Bus supply rail (VCM) | 48 V |
Bus supply rail over voltage fault threshold | 52 V |
Average Current | 6 A |
Overcurrent fault threshold (IMAX) | 10 A |
ADC Range Selection (VSENSE_MAX) | ±163.84 mV |
Temperature | 25 ºC |