SBOS808E August 2016 – December 2021 INA240-Q1
PRODUCTION DATA
By connecting one reference pin to VS and the other to the GND pin, the output is set at half of the supply when there is no differential input, as shown in Figure 8-6. This method creates a ratiometric offset to the supply voltage, where the output voltage remains at VS / 2 for 0 V applied to the inputs.