SBOSA30D March 2022 – December 2024 INA241A , INA241B
PRODUCTION DATA
The INA241x inputs draw 35µA (typical) bias current per input pin at common-mode voltages as high as 110V, which enables precision current sensing on applications that require lower current leakage. Unlike many high voltage current sense amplifiers whose input bias currents are proportional to the common-mode voltage, the input bias current of the INA241x remains constant over the entire common-mode voltage range.