SBOSA31B February 2023 – March 2024 INA241A-Q1 , INA241B-Q1
PRODUCTION DATA
The INA241x-Q1 makes accurate measurements beyond the connected power-supply voltage (VS) because the inputs (IN+ and IN–) can operate anywhere between –5 V and +110 V independent of VS. For example, with the VS power supply equal to 5 V, the common-mode voltage of the measured shunt can be as high as +110 V.