SBOSA31B February 2023 – March 2024 INA241A-Q1 , INA241B-Q1
PRODUCTION DATA
When using the INA241x-Q1 in a unidirectional mode with a ground referenced output, both reference inputs are connected to ground. This configuration takes the output to ground when there is a 0 V differential at the input (see Figure 7-3).