SBOSA31B February 2023 – March 2024 INA241A-Q1 , INA241B-Q1
PRODUCTION DATA
The INA241x-Q1 supports large input common-mode voltages from –5 V to 110 V. The internal topology of the INA241x-Q1 allows the common-mode range to exceed the power-supply voltage (VS). This allows for the INA241x-Q1 to be used for low-side, inline, and high-side current-sensing applications that extend beyond the supply range of 2.7 V to 20 V.