SBOSA30D March 2022 – December 2024 INA241A , INA241B
PRODUCTION DATA
By connecting one reference pin to VS and the other to the GND pin, Figure 7-6 shows that the output is set at half of the supply voltage when there is no differential input. This method creates a ratiometric offset to the supply voltage, where the output voltage remains at VS / 2 for 0V applied to the inputs.