SBOSA30C March 2022 – October 2023 INA241A , INA241B
PRODUCTION DATA
When using the INA241x in a unidirectional mode with a ground referenced output, both reference inputs are connected to ground. This configuration takes the output to ground when there is a 0 V differential at the input (see Figure 8-3).