SBOS511C April 2015 – September 2023
PRODUCTION DATA
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
GND | 6, 8, 11 | Analog | Ground |
IN– | 1, 2, 3 | Analog input | Connect to load |
IN+ | 14, 15, 16 | Analog input | Connect to supply |
OUT | 9 | Analog output | Output voltage |
REF | 7 | Analog input | Reference voltage, 0 V to VS (up to 18 V) |
SH– | 4 | Analog output | Kelvin connection to internal shunt. Connect to
VIN– if no filtering is needed. See Figure 7-4 for filter recommendations. |
SH+ | 13 | Analog output | Kelvin connection to internal shunt. Connect to
VIN+ if no filtering is needed. See Figure 7-4 for filter recommendations. |
VIN– | 5 | Analog input | Voltage input from load side of shunt resistor. |
VIN+ | 12 | Analog input | Voltage input from supply side of shunt resistor. |
VS | 10 | Analog | Device power supply, 2.7 V to 36 V |