The INA280-Q1
is a current sense amplifier that can measure voltage drops across shunt resistors
over a wide common-mode range from 2.7 V to 120 V. It is in a highly space-efficient
SC-70 package with a PCB footprint of only 2.0 mm × 2.1 mm. The current measurement
accuracy is achieved thanks to the combination of an ultra-low offset voltage of
±150 µV (maximum), a small gain error of ±0.5% (maximum), and a high DC CMRR of 140
dB (typical). The INA280-Q1 is not only designed for DC
current measurement, but also for high-speed applications (like fast overcurrent
protection, for example) with a high bandwidth of 1.1 MHz (at gain of 20 V/V) and an
85-dB AC CMRR (at 50 kHz).
The INA280-Q1
operates from a single 2.7-V to 20-V supply and draws a 370-μA supply current
(typical). The INA280-Q1 available with five gain options: 20
V/V, 50 V/V, 100 V/V, 200 V/V, and 500 V/V. The low offset and drift of the INA280-Q1 enables accurate current sensing over the extended
operating temperature range of −40 °C to +125 °C.
Device
InformationPART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|
INA280-Q1 | SC-70 (5) | 2.00 mm × 1.25 mm |
(1) For all available packages, see the package option addendum at the end of
the data sheet.