SBOSA29A June 2020 – November 2023 INA281
PRODUCTION DATA
In this example application, the common-mode voltage ranges from 0 V to 24 V. The maximum sense current is 1.5 A, and a 5-V supply is available for the INA281-Q1. Following the design guidelines from Section 7.1.1, a RSENSE of 50 mΩ and a gain of 50 V/V are selected to provide good output dynamic range. Table 7-3 lists the design setup for this application.
DESIGN PARAMETERS | EXAMPLE VALUE |
---|---|
Power supply voltage | 5 V |
Common mode voltage range | 0 V to 24 V |
Maximum sense current | 1.5 A |
RSENSE resistor | 50 mΩ |
Gain option | 50 V/V |