SBOSA29A June 2020 – November 2023 INA281
PRODUCTION DATA
The INA281-Q1 operates with high performance across the entire valid VSENSE range. The zero-drift input architecture of the INA281-Q1 provides the low offset voltage and low offset drift needed to measure low VSENSE levels accurately across the wide operating temperature of –40 °C to +125 °C. Low VSENSE operation is particularly beneficial when using low ohmic shunts for low current measurements, as power losses across the shunt are significantly reduced.