SBOSA32B February 2023 – March 2024 INA296A-Q1 , INA296B-Q1
PRODUCTION DATA
The INA296x-Q1 is a high-side, inline, or low-side bidirectional, high-speed current-sense amplifier that offers a wide common-mode range, precision zero-drift topology, excellent common-mode rejection ratio (CMRR) and fast slew rate. Different gain versions are available to optimize the output dynamic range based on the application. The INA296x-Q1 is designed using an architecture that enables low bias currents of 35 µA with a specified common-mode voltage range from –5 V to 110 V with signal bandwidths up to 1.1 MHz.