SBOSA32C February 2023 – December 2024 INA296A-Q1 , INA296B-Q1
PRODUCTION DATA
The INA296x-Q1 supports large input common-mode voltages from –5V to 110V. The internal topology of the INA296x-Q1 allows the common-mode range to exceed the power-supply voltage (VS). This allows for the INA296x-Q1 to be used for low-side, inline, and high-side current-sensing applications that extend beyond the supply range of 2.7V to 20V.