SBOSA32C February 2023 – December 2024 INA296A-Q1 , INA296B-Q1
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
GND | 2 | Ground | Ground. |
IN+ | 8 | Input | Current-sense amplifier positive input. For high-side applications, connect to bus-voltage side of sense resistor. For low-side applications, connect to load side of sense resistor. |
IN– | 1 | Input | Current-sense amplifier negative input. For high-side applications, connect to load side of sense resistor. For low-side applications, connect to ground side of sense resistor. |
NC | 4 | Ground | Reserved. Connect to ground. |
OUT | 5 | Output | Output voltage. |
REF1 | 7 | Input | Reference 1 voltage. Connect to voltage potential from 0V to VS; see Adjusting the Output With the Reference Pins for connection options. |
REF2 | 3 | Input | Reference 2 voltage. Connect to voltage potential from 0V to VS; see Adjusting the Output With the Reference Pins for connection options. |
VS | 6 | Power | Power supply, 2.7V to 20V |
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
GND | 3 | Ground | Ground |
IN+ | 10 | Input | Current-sense amplifier positive input. For high-side applications, connect to bus-voltage side of sense resistor. For low-side applications, connect to load side of sense resistor. |
IN– | 1 | Input | Current-sense amplifier negative input. For high-side applications, connect to load side of sense resistor. For low-side applications, connect to ground side of sense resistor. |
NC | 5 | Ground | Reserved. Connect to ground. |
NC | 2 | – | Leave unconnected |
NC | 9 | – | Leave unconnected |
OUT | 6 | Output | Output voltage |
REF1 | 8 | Input | Reference 1 voltage. Connect to voltage potential from 0V to VS; see Adjusting the Output With the Reference Pins for connection options. |
REF2 | 4 | Input | Reference 2 voltage. Connect to voltage potential from 0V to VS; see Adjusting the Output With the Reference Pins for connection options. |
VS | 7 | Power | Power supply, 2.7V to 20V |