SBOSA04D March 2022 – December 2024 INA296A , INA296B
PRODUCTION DATA
The INA296x supports large input common-mode voltages from –5V to 110V. The internal topology of the INA296x allows the common-mode range to exceed the power-supply voltage (VS). This allows for the INA296x to be used for low-side, inline, and high-side current-sensing applications that extend beyond the supply range of 2.7V to 20V.