SBOSA04C March 2022 – October 2023 INA296A , INA296B
PRODUCTION DATA
The INA296x maximum gain error is ±0.01% at room temperature, with a maximum drift of ±1 ppm/°C over the full temperature range of –40°C to +125°C. The INA296x is available in multiple gain options of 10 V/V, 20 V/V, 50 V/V, 100 V/V, and 200 V/V, which the system designer should select based on their desired signal-to-noise ratio and other system requirements, such as the dynamic current range and full-scale output voltage target.