SBOS764B December 2015 – December 2021 INA300-Q1
PRODUCTION DATA
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | IN+ | Analog input | Connect to supply side of shunt resistor. |
2 | IN– | Analog input | Connect to load side of shunt resistor. |
3 | LIMIT | Analog input | Alert threshold limit input. See Section 7.3.2 for details on setting limit threshold. |
4 | ENABLE | Digital input | Enable or disable selection input |
5 | ALERT | Digital output | Overlimit alert, active-low, open-drain output. |
6 | LATCH | Digital input | Transparent or latch mode selection input. |
7 | DELAY | Digital input | Response time selection input. |
8 | GND | Analog | Ground |
9 | VS | Analog | Power supply, 2.7 V to 5.5 V. |
10 | HYS | Digital input | Hysteresis setting input. See Section 7.3.5 for hysteresis settings. |