SBOS786B April 2016 – April 2022 INA301-Q1
PRODUCTION DATA
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | VS | Analog | Power supply, 2.7 V to 5.5 V |
2 | OUT | Analog output | Output voltage |
3 | LIMIT | Analog input | Alert threshold limit input; see the Section 7.3.2 section for details on setting the limit threshold. |
4 | GND | Analog | Ground |
5 | RESET | Digital input | Transparent or latch mode selection input |
6 | ALERT | Digital output | Overlimit alert, active-low, open-drain output |
7 | IN– | Analog input | Negative voltage input. Connect to load side of the shunt resistor. |
8 | IN+ | Analog input | Positive voltage input. Connect to supply side of the shunt resistor. |