SBOS786B April 2016 ā April 2022 INA301-Q1
PRODUCTION DATA
For this design example, use the parameters listed in Table 8-2 as the input parameters.
DESIGN PARAMETERS | EXAMPLE VALUE |
---|---|
Supply voltage | 3.3 V |
Common-mode voltage | 12 V |
Voltage gain | 100 V/V |
Sense resistance | 5 mĪ© |
Source-current swing | ā2 A to +2 A |
Voltage trip points | ā1 A and +1 A |