SBOS786B April 2016 – April 2022 INA301-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
INPUT | ||||||
VCM | Common-mode input voltage range | 0 | 36 | V | ||
VIN | Differential input voltage range | VIN = VIN+ – VIN–, INA301A1-Q1 | 0 | 250 | mV | |
VIN = VIN+ – VIN–, INA301A2-Q1 | 0 | 100 | ||||
VIN = VIN+ – VIN–, INA301A3-Q1 | 0 | 50 | ||||
CMR | Common-mode rejection | INA301A1-Q1, VIN+ = 0 V to 36 V, TA = –40°C to +125°C | 100 | 110 | dB | |
INA301A2-Q1, VIN+ = 0 V to 36 V, TA = –40°C to +125°C | 106 | 118 | ||||
INA301A3-Q1, VIN+ = 0 V to 36 V, TA = –40°C to +125°C | 110 | 120 | ||||
VOS | Offset voltage, RTI(1) | INA301A1-Q1 | ±25 | ±125 | µV | |
INA301A2-Q1 | ±15 | ±50 | ||||
INA301A3-Q1 | ±10 | ±35 | ||||
dVOS/dT | Offset voltage drift, RTI(1) | TA= –40°C to +125°C | 0.1 | 0.5 | µV/°C | |
PSRR | Power-supply rejection ratio | VS = 2.7 V to 5.5 V, VIN+ = 12 V, TA = –40°C to +125°C | ±0.1 | ±10 | µV/V | |
IB | Input bias current | IB+, IB– | 120 | µA | ||
IOS | Input offset current | VSENSE = 0 mV | ±0.1 | µA | ||
OUTPUT | ||||||
G | Gain | INA301A1-Q1 | 20 | V/V | ||
INA301A2-Q1 | 50 | |||||
INA301A3-Q1 | 100 | |||||
Gain error | INA301A1-Q1, VOUT = 0.5 V to VS – 0.5 V | ±0.03% | ±0.1% | |||
INA301A2-Q1, VOUT = 0.5 V to VS – 0.5 V | ±0.05% | ±0.15% | ||||
INA301A3-Q1, VOUT = 0.5 V to VS – 0.5 V | ±0.11% | ±0.2% | ||||
TA= –40°C to 125°C | 3 | 10 | ppm/°C | |||
Nonlinearity error | VOUT = 0.5 V to VS – 0.5 V | ±0.01% | ||||
Maximum capacitive load | No sustained oscillation | 500 | pF | |||
VOLTAGE OUTPUT | ||||||
Swing to VS power-supply rail | RL = 10 kΩ to GND, TA = –40°C to +125°C | VS – 0.05 | VS – 0.1 | V | ||
Swing to GND | RL = 10 kΩ to GND, TA = –40°C to +125°C | VGND + 20 | VGND + 30 | mV | ||
FREQUENCY RESPONSE | ||||||
BW | Bandwidth | INA301A1-Q1 | 550 | kHz | ||
INA301A2-Q1 | 500 | |||||
INA301A3-Q1 | 450 | |||||
SR | Slew rate | 4 | V/µs | |||
NOISE, RTI(1) | ||||||
Voltage noise density | 30 | nV/√ Hz | ||||
COMPARATOR | ||||||
tp | Total alert propagation delay | Input overdrive = 1 mV | 0.75 | 1 | µs | |
Slew-rate-limited tp | VOUT step = 0.5 V to 4.5 V, VLIMIT = 4 V | 1 | 1.5 | |||
ILIMIT | Limit threshold output current | TA = 25°C | 79.7 | 80 | 80.3 | µA |
TA = –40°C to +125°C | 79.2 | 80.8 | ||||
VOS | Comparator offset voltage | INA301A1-Q1 | 1 | 3.5 | mV | |
INA301A2-Q1 | 1 | 4 | ||||
INA301A3-Q1 | 1.5 | 4.5 | ||||
VHYS | Hysteresis | INA301A1-Q1 | 20 | mV | ||
INA301A2-Q1 | 50 | |||||
INA301A3-Q1 | 100 | |||||
VIH | High-level input voltage | 1.4 | 6 | V | ||
VIL | Low-level input voltage | 0 | 0.4 | V | ||
VOL | Alert low-level output voltage | IOL = 3 mA | 70 | 300 | mV | |
ALERT pin leakage input current | VOH = 3.3 V | 0.1 | 1 | µA | ||
Digital leakage input current | 0 ≤ VIN ≤ VS | 1 | µA | |||
POWER SUPPLY | ||||||
IQ | Quiescent current | VSENSE = 0 mV, TA = 25°C | 500 | 650 | µA | |
TA = –40°C to +125°C | 700 |