SBOS775C September 2016 – March 2019 INA302 , INA303
PRODUCTION DATA.
Each comparator has two output operating modes: transparent and latched. These modes determine how the ALERTx pins respond when an out-of-range condition is removed. The device is placed into either transparent or latched state based on the voltage applied to the corresponding LATCHx pin, as shown in Table 1.
OUTPUT MODE | LATCHx PINS SETTINGS |
---|---|
ALERTx transparent mode | LATCHx = low |
ALERTx latch mode | LATCHx = high |