SBOS776C March 2016 – March 2021 INA3221-Q1
PRODUCTION DATA
This register contains the averaged shunt voltage measurement for channel 3. Full-scale range = 163.8 mV (decimal = 7FF8); LSB (SD0): 40 μV.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
SIGN | SD11 | SD10 | SD9 | SD8 | SD7 | SD6 | SD5 | SD4 | SD3 | SD2 | SD1 | SD0 | — | — | — |
R-0 | R-0 | R-0 | R-0 | R-0 | R-0 | R-0 | R-0 | R-0 | R-0 | R-0 | R-0 | R-0 | R-0 | R-0 | R-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | SIGN | R | 0h | Sign bit. 0 = positive number 1 = negative number in twos complement format |
14-3 | SD11-0 | R | 0h | Channel-3 shunt-voltage data bits |
2-0 | Reserved | R | 0h | Reserved |