SBOS776C March 2016 – March 2021 INA3221-Q1
PRODUCTION DATA
For this design example, use the input parameters shown in Table 9-1. All other register settings are default.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Supply voltage, VS | 5 V |
Pull-up resistors | 10 kΩ |
Input range | –163.84 to +163.8 |
Enabled channel | CH1 |
Operating mode | Shunt voltage, continuous |
Average setting | 1 |
Critical alert limit | 80 mV |
Critical Alert Limit register setting | 7D0h |