SBOS776C March 2016 – March 2021 INA3221-Q1
PRODUCTION DATA
This register contains the value that is compared to the Shunt-Voltage Sum register value following each completed cycle of all selected channels to detect for system overcurrent events. The Shunt-Voltage Sum-Limit register LSB value is 40 µV.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
SIGN | SVL13 | SVL12 | SVL11 | SVL10 | SVL9 | SVL8 | SVL7 | SVL6 | SVL5 | SVL4 | SVL3 | SVL2 | SVL1 | SVL0 | — |
RW-0 | RW-1 | RW-1 | RW-1 | RW-1 | RW-1 | RW-1 | RW-1 | RW-1 | RW-1 | RW-1 | RW-1 | RW-1 | RW-1 | RW-1 | RW-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | SIGN | R | 0h | Sign bit. 0 = positive number 1 = negative number in twos complement format |
14-1 | SVL13-0 | R | 0h | Shunt-voltage sum-limit data bits |
0 | Reserved | R | 0h | Reserved |