SBOS776C March 2016 – March 2021 INA3221-Q1
PRODUCTION DATA
This register contains the value used to compare to the averaged shunt voltage value of channel 3 to detect a longer duration overcurrent event.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
W3L12 | W3L11 | W3L10 | W3L9 | W3L8 | W3L7 | W3L6 | W3L5 | W3L4 | W3L3 | W3L2 | W3L1 | W3L0 | — | — | — |
RW-0 | RW-1 | RW-1 | RW-1 | RW-1 | RW-1 | RW-1 | RW-1 | RW-1 | RW-1 | RW-1 | RW-1 | RW-1 | RW-0 | RW-0 | RW-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-3 | W3L12-0 | R/W | FFFh | Channel-3 warning-alert limit data bits |
2-0 | Reserved | R/W | 0h | Reserved |