SBOS776C March 2016 – March 2021 INA3221-Q1
PRODUCTION DATA
This register contains the value used to compare to each shunt voltage conversion on channel 1 to detect fast overcurrent events.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
C1L12 | C1L11 | C1L10 | C1L9 | C1L8 | C1L7 | C1L6 | C1L5 | C1L4 | C1L3 | C1L2 | C1L1 | C1L0 | — | — | — |
RW-0 | RW-1 | RW-1 | RW-1 | RW-1 | RW-1 | RW-1 | RW-1 | RW-1 | RW-1 | RW-1 | RW-1 | RW-1 | RW-0 | RW-0 | RW-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-3 | C1L12-0 | R/W | FFFh | Channel-1 critical-alert-limit data bits |
2-0 | Reserved | R/W | 0h | Reserved |