The INA3221 is a three-channel, high-side current and bus voltage monitor with an I2C- and SMBUS-compatible interface. The INA3221 monitors both shunt voltage drops and bus supply voltages, in addition to having programmable conversion times and averaging modes for these signals. The INA3221 offers both critical and warning alerts to detect multiple programmable out-of-range conditions for each channel.
The INA3221 senses current on buses that can vary from 0 V to 26 V. The device is powered from a single 2.7-V to 5.5-V supply, and draws 350 μA (typ) of supply current. The INA3221 is specified over the operating temperature range of –40°C to +125°C. The I2C- and SMBUS-compatible interface features four programmable addresses.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
INA3221 | VQFN (16) | 4.00 mm x 4.00 mm |
Changes from A Revision (June 2013) to B Revision
Changes from * Revision (May 2012) to A Revision
DEVICE | DESCRIPTION |
---|---|
INA226 | 36-V, Bidirectional, Ultrahigh Accuracy, Low- or High-Side, I2C Out, Current and Power Monitor With Alert |
INA219 | 26-V, Bidirectional, Zero-Drift, High-Side, I2C Out, Current and Power Monitor |
INA209 | 26-V, Bidirectional, Low- or High-Side, I2C Out, Current and Power Monitor and High-Speed Comparator |
INA210, INA211, INA212, INA213, INA214 | 26-V, Bidirectional, Zero-Drift, High-Accuracy, Low- or High-Side, Voltage Out, Current Shunt Monitor |