SBOS464B september 2019 – june 2023 INA333-Q1
PRODUCTION DATA
The minimum power supply voltage for the INA333-Q1 is 1.8 V, and the maximum power supply voltage is 5.5 V; for specified performance, 3.3 V to 5 V is recommended. Add a bypass capacitor at the input to compensate for the layout and power supply source impedance.