SBOSAA0C november 2021 – may 2023 INA350
PRODUCTION DATA
The gain equation of INA350ABS can be given by Equation 1:
The value of the internal gain resistor RG for INA350ABS can then be derived from the gain equation:
Similarly The gain equation of INA350CDS can be given by Equation 3:
The value of the internal gain resistor RG for INA350CDS can then be derived from the gain equation:
Table 8-1 provides how to choose different gain options across INA350ABS and INA350CDS. The 60-kΩ, 90-kΩ, and 145-kΩ resistors mentioned are all typical values of the on-chip resistors.
DEVICE | GAIN SELECT (GS) | SELECTED GAIN |
---|---|---|
INA350ABS | High or No Connect | 20 |
Low | 10 | |
INA350CDS | High or No Connect | 50 |
Low | 30 |